Socket Outlet - EV-GBM3S-1AC32A-0,7M6,0E00 - 1408169

Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs, GB/T, GB/T 20234.2-2015, 32 A / 250 V (AC), Single wires, length: 0.7 m, Front and rear mounting, Rear protective cover screw connection, NOTE This product version does not include a locking actuator.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Infrastructure Socket Outlet for charging electric vehicles (EV) with alternating current (AC), compatible with GB/T Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Manual emergency release of the locking actuator
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1408169
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 756 (C-2-2017)
GTIN 4046356856010
Weight per Piece (excluding packing) 400.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

ISA Saudi Arabia Section Eastern Region Event 2019

Visit us at ISA Saudi Arabia Section Eastern Region Event on 21st October and discover the latest innovative technologies and solutions to the pressing technical challenges of today.

ISA
Find out more

New products 2019

More than 120 small and large innovations.

Phoenix Contact new products 2019
To the new products for 2019
  • Create PDF
  • Recommend
  • Feedback