AC charging cable - EV-GBM3PC-1AC32A-5,0M6,0ESOG00 - 1408163

AC charging cable, Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, Design line 1, GB/T, GB/T 20234.2, 32 A / 250 V (AC), design line D-Line, cable: 5 m, orange, straight, mating face: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug for charging electric vehicles (EV) with alternating current (AC), via a GB/T Vehicle-Inlet, compatible with GB/T Infrastructure Socket Outlets at charging stations (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1408163
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 754 (C-2-2017)
GTIN 4046356856072
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback