RJ45 connector - CUC-V14-C1S-S/R4IP8:10 - 1408059

RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, material: Stainless steel 1.4404, connection cross section: AWG 23- 22, cable outlet: straight

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Push-pull ADVANCE connector
  • Locking system to prevent inadvertent removal
  • Protected data transmission, thanks to 360° shielding concept
  • High resistance to ESD and EMC for reliable transmission
Logo Logo

Key Commercial Data

Orderkey 1408059
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356788717
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback