CUC-PP-MODUL-RJ45:6-RJ45:6/... - 1407995

6 x RJ45 modules

Module, RJ45 to RJ45, consisting of two housings each with 6 x RJ45 10 Gbps (Class EA), pre-assembled with 23 AWG multi-cable for use in modular distribution panel, variable length, GHMT-certified.

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plug and play
  • Extremely robust design
  • GHMT-certified
  • Front release without special tool
  • Modules can be replaced

Key Commercial Data

Orderkey 1407995
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 378 (C-4-2015)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444210

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback