Sensor/Actuator cable - SAC-5P- 3,0-PUR/FR SH SCO - 1407809

Sensor/Actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket angled M12 SPEEDCON, A-coded, Cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1407809
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 54 (C-4-2013)
GTIN 4046356790604
Weight per Piece (excluding packing) 164.500 g