Sensor/actuator cable - SAC-3P- 5,0-PUR/FR-2L SCO - 1407776

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12 SPEEDCON, A-coded, with 2 LEDs, cable length: 5 m

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
Logo

Key Commercial Data

Orderkey 1407776
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 38 (C-4-2013)
GTIN 4046356790291
Weight per Piece (excluding packing) 133.100 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

ISA Saudi Arabia Section Eastern Region Event 2019

Visit us at ISA Saudi Arabia Section Eastern Region Event on 21st October and discover the latest innovative technologies and solutions to the pressing technical challenges of today.

ISA
Find out more

New products 2019

More than 120 small and large innovations.

Phoenix Contact new products 2019
To the new products for 2019
  • Create PDF
  • Recommend
  • Feedback