Network cable - NBC-FSD/ 1,0-93B/R4ACR SCO - 1407536

Network cable, PROFINET CAT5 (100 Mbps), 4-position, PVC/PVC, green RAL 6018, shielded, Plug angled RJ45 / IP20, on Socket straight M12 SPEEDCON / IP67, Coding: D, Cable length: 1 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1407536
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 383 (C-4-2015)
GTIN 4046356778411
Weight per Piece (excluding packing) 99.500 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback