RJ45 connector - CUC-V04-RJ45-POBK-8 - 1407413

RJ45 connector, IP65/IP67, with push/pull interlocking (version 4), plastic housing, for 10 Gbps, for 24 ... 28 AWG stranded conductors

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • compact design
  • IP67 protection class
  • Push-pull interlocking
Logo

Key Commercial Data

Orderkey 1407413
Packing unit 1 pc
Catalog page Page 334 (C-4-2015)
GTIN 4046356772327
Weight per Piece (excluding packing) 50.000 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback