Panel mounting frame set - CUC-V04-F-BU/BU-RJ45 - 1407412

Panel mounting frame set, Degree of protection: IP65/67, Number of positions: 8, Material: Plastic, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1407412
Packing unit 1 pc
Catalog page Page 334 (C-4-2015)
GTIN 4046356772310
Weight per Piece (excluding packing) 19.000 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback