RJ45 socket insert - CUC-V04-BU-180 - 1407409

RJ45 socket insert, Type: RJ45, IP20, Degree of protection: IP20, Number of positions: 8, CAT5, Material: Copper alloy, Connection method: Solder connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1407409
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 334 (C-4-2015)
GTIN 4046356772297
Weight per Piece (excluding packing) 5.900 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback