Sensor/Actuator cable - SAC-3P-MR/10,0-28R SCO RAIL - 1407302

Sensor/Actuator cable, 3-position, PE-X halogen-free, black, shielded, Plug angled M12 SPEEDCON, A-coded, on free cable end, Cable length: 10 m, For railway applications

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Safety thanks to flame retardancy: PA 6.6 grip and radiation-cross-linked cables satisfy the most stringent requirements
  • Securely locked by special vibration brake
  • Resistant to temperature influences – tested for an extended temperature range and for resistance to temperature shocks
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1407302
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 130 (C-4-2013)
GTIN 4046356774185
Weight per Piece (excluding packing) 505.500 g