Sensor/Actuator cable - SAC-5P- 3,0-PUO/AD-2L OD - 1407292

Sensor/Actuator cable, 5-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector AD (pressure switch), with 2 LEDs, Cable length: 3 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector without protective circuit
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -20°C to +85°C

Key Commercial Data

Orderkey 1407292
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 180 (NTK-2014)
GTIN 4046356774109
Weight per Piece (excluding packing) 226.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback