Sensor/Actuator cable - SAC-4P- 3,0-600/M 8FR-2L FB - 1406855

Sensor/Actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, free cable end, on Socket angled M8, with 2 LEDs, Cable length: 3 m, Hygienic design, with plastic knurl

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Contamination can be detected quickly – thanks to the light color
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1406855
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 141 (C-4-2013)
GTIN 4046356781770
Weight per Piece (excluding packing) 78.880 g