RJ45 connector - CUC-IND-C1ZNI-T/R4QE8 - 1406339

RJ45 connector, Degree of protection: IP20, Number of positions: 8, Material: Zinc die-cast, Connection method: IDC, Connection cross section: AWG 26-24, Cable exit: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • assembly without special tools
  • One-Piece Design
  • 360° shielding
  • High shock and vibration resistance
Logo

Key Commercial Data

Orderkey 1406339
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 361 (C-4-2015)
GTIN 4046356760751
Weight per Piece (excluding packing) 32.100 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback