Socket Outlet - EV-T2M3SE12-3AC20A-0,7M2,5E10 - 1405213

Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs, Type 2, IEC 62196-2, 20 A / 480 V (AC), 12 V Locking actuator, Single wires, length: 0.7 m, Rear panel mounting, screw connection of a hinged cover: only rear mounting possible

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Infrastructure Socket Outlet for charging electric vehicles (EV) with alternating current (AC), compatible with type 2 Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Manual emergency release of the locking actuator
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1405213
Packing unit 1 pc
Catalog page Page 750 (C-2-2017)
GTIN 4046356738361
Weight per Piece (excluding packing) 436.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback