Sensor/actuator cable - SAC-4P-M 8MR/ 10,0-PVC B-L - 1404714

Sensor/actuator cable, 4-position, PVC, black RAL 9005, Plug angled M8, on free cable end, cable length: 10 m

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our PVC cable for average mechanical strain

Key Commercial Data

Orderkey 1404714
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356724968
Weight per Piece (excluding packing) 332.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback