Network cable - VS-PN-BUF-C5-RJ45-933-1,0 - 1404621

Assembled PROFINET cable type B, CAT5e, shielded, 1 x 4 x 22 AWG, stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP20 on RJ45 socket module/IP20 for Freenet system, length: 1 m

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1404621
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 88 (NTK-2008)
GTIN 4046356315784
Weight per Piece (excluding packing) 102.900 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback