AC charging cable - EV-T2M3PC-1AC32A-4,0M6,0ESBK00 - 1404568

Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, Design line 1, Type 2, IEC 62196-2, 32 A / 250 V (AC), design line D-Line, cable: 4 m, black, straight, mating face: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure plug for charging electric vehicles (EV) with alternating current (AC), via type 2 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1404568
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 723 (C-4-2015)
GTIN 4046356699709
Weight per Piece (excluding packing) 2,160.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback