Bus system cable - VS-PNRJ45-PNRJ45-93K-1,3 - 1404490

Sercos III patch cable

Sercos III patch cable, shielded, star quad, 22 AWG stranded (7-wire), RAL 3020 (traffic red), RJ45 connector/IP20, straight to RJ45 connector/IP20, straight, length: 1.3 m

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1404490
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356698306
Weight per Piece (excluding packing) 103.050 g
Custom tariff number 85444210

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback