Housing - HC-ADV-B16-HHWH-1SGM32-PL - 1404232

Sleeve housing B16, Screw locking, material: PA, cable outlets: 1, lateral, height: 95 mm, cable gland: with, support sleeve: no, 1x M32, Standard

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Integrated screw connection
  • Lower costs than metal version
  • Can also be used without panel mounting base
  • Labeling option using 9 x 20 mm marking label
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Capacitive PE, even when connected at an angle
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Impact test according to IK 08
Logo

Key Commercial Data

Orderkey 1404232
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 616 (C-2-2019)
GTIN 4046356682039
Weight per Piece (excluding packing) 167.100 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback