Housing - HC-ADV-B10-HHWH-1SGM25-PL - 1404228

HEAVYCON ADVANCE B10 sleeve housing, with screw locking (Allen screw), plastic, height: 100 mm, with 1 x M25 thread, lateral cable outlet

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Integrated screw connection
  • Lower costs than metal version
  • Can also be used without panel mounting base
  • Labeling option using 9 x 20 mm marking label
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Capacitive PE, even when connected at an angle
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Impact test according to IK 08

Key Commercial Data

Orderkey 1404228
Packing unit 1 pc
Catalog page Page 576 (C-4-2015)
GTIN 4046356681995
Weight per Piece (excluding packing) 135.600 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback