Housing - HC-ADV-B06-HHWH-1SGM25-PL - 1404226

HEAVYCON ADVANCE B6 sleeve housing, with screw locking (Allen screw), plastic, height: 100 mm, with 1 x M25 thread, lateral cable outlet

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Integrated screw connection
  • Lower costs than metal version
  • Can also be used without panel mounting base
  • Labeling option using 9 x 20 mm marking label
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Capacitive PE, even when connected at an angle
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Impact test according to IK 08

Key Commercial Data

Orderkey 1404226
Packing unit 1 pc
Catalog page Page 570 (C-4-2015)
GTIN 4046356681971
Weight per Piece (excluding packing) 123.300 g
Custom tariff number 85366990