Sensor/Actuator cable - SAC-8P-M 8MS/ 3,0-PUR - 1404180

Sensor/Actuator cable, 8-position, PUR halogen-free, black RAL 9005, Plug straight M8, on free cable end, Cable length: 3 m

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Save space – with high-pos. connectors

Key Commercial Data

Orderkey 1404180
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 193 (C-4-2015)
GTIN 4046356680936
Weight per Piece (excluding packing) 101.500 g