Sensor/Actuator cable - SAC-5P-1,5-600/M12FR-3L FB - 1404093

Sensor/Actuator cable, 5-position, PP-EPDM halogen-free, gray RAL 7035, free cable end, on Socket angled M12, A-coded, with 3 LEDs, Cable length: 1.5 m, Hygienic design, with plastic knurl

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Contamination can be detected quickly – thanks to the light color
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1404093
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 145 (C-4-2013)
GTIN 4046356676472
Weight per Piece (excluding packing) 53.800 g