Sensor/Actuator cable - SAC-4P-MS/0,3-600/M12FR-3L FB - 1404033

Sensor/Actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug straight M12, A-coded, on Socket angled M12, A-coded, with 3 LEDs, Cable length: 0.3 m, Hygienic design, with plastic knurl

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Contamination can be detected quickly – thanks to the light color
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1404033
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 144 (C-4-2013)
GTIN 4046356677769
Weight per Piece (excluding packing) 18.800 g