Sensor/actuator cable - SAC-4P-M12MS/0,6-600/M12FR HD - 1403973

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug straight M12, A-coded, on Socket angled M12, A-coded, cable length: 0.6 m, Hygienic design, with high-grade steel knurl

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Contamination can be detected quickly – thanks to the light color

Key Commercial Data

Orderkey 1403973
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 142 (C-4-2013)
GTIN 4046356677295
Weight per Piece (excluding packing) 36.500 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback