Network cable - VS-M12FSBP-IP20-93B/2,0 - 1403707

Assembled PROFINET cable, CAT5e, shielded, star quad, 22 AWG stranded (7-wire), RAL 6018 (yellow green), M12 flush-type socket, rear/screw mounting with SPEEDCON to RJ45 connector/IP20, line, length: 2 m

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1403707
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356664394
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback