Sensor/actuator cable - SAC-5P-15,0-PUR/M12FS SH - 1402998

Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket straight M12, coding: A, cable length: 15 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1402998
Packing unit 1 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4046356666855
Weight per Piece (excluding packing) 660.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback