Hybrid cable - VS-M12MS-M12MS-94H-HYB/2,0 SCO - 1402427

Assembled Ethernet cable, CAT5e, shielded, 8-wire, 4 x 26 AWG (data) and 4 x 20 AWG (power), RAL 9005 (black), M12 hybrid plug to M12 hybrid plug, length: 2.0 m

Price:

Overview

Technical data

Approvals

Downloads

Drawings



Dimensional drawing  

Dimensional drawing
M12 connector, straight, shielded

Circuit diagram  

Circuit diagram
Contact assignment of the M12 plugs



Schematic diagram  

Schematic diagram
M12 hybrid connector pin assignment, 8-pos., pin side view

Cable cross section  

Cable cross section
Ethernet hybrid [94H]



Back to top

Dimensions

Length of cable 2 m
Back to top

Ambient conditions

Degree of protection IP65
IP67
Back to top

General data

Rated current at 40°C 6 A (Power)
0.5 A (Data)
Rated voltage 30 V (Power and data)
Number of positions 8
Signal type/category Ethernet hybrid CAT5 (IEC 11801), 100 Mbps
Degree of pollution 2
Degree of protection IP67/IP69K
Transmission characteristics (category) CAT5
Back to top

Characteristics head 1

Head type Plug straight M12 SPEEDCON / IP67
No. of positions (pin connector pattern) 8 (4+4)
Coding Y (Hybrid)
Color black
Material (component) CuZn (Contact)
Ni/Au (Contact surface)
PP (Contact carrier, data)
PA (Contact carrier, power)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Shielded yes
Insulation resistance ≥ 100 MΩ
Insertion/withdrawal cycles ≥ 100
Torque 0.4 Nm
Ambient temperature (operation) -25 °C ... 90 °C
Shielded yes
Type type, plug side Plug straight
Type type, socket side Plug, straight
Back to top

Standards and Regulations

Flammability rating according to UL 94 V0
Back to top

Cable

Cable type Ethernet hybrid
Cable type (abbreviation) 94H
UL AWM style 20963 (80°C/30 V)
Signal type/category Ethernet hybrid CAT5 (IEC 11801), 100 Mbps
Cable structure 1x4xAWG26+1x4xAWG20
Conductor cross section 4x 0.15 mm² (Data)
4x 0.6 mm² (Power)
AWG signal line 26
AWG power supply 20
Conductor structure signal line 19x 0.10 mm
Conductor structure, voltage supply 19x 0.20 mm
Core diameter including insulation 1.05 mm (Data)
1.4 mm (Power)
Wire colors White/orange, orange, white/green, green, white, blue, brown, black
Overall twist 1 star quad and 4 wires with 2 fillers
Shielding Tinned copper braided shield
Optical shield covering 85 %
External sheath, color black RAL 9005
External cable diameter D 7.6 mm ±0.2 mm
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 2000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 4.5 m
Traversing rate 3 m/s
Acceleration 3 m/s²
Tensile strength GRP 70 N (in accordance with DIN EN 50565-1 for flexible installation)
240 N (in accordance with DIN EN 50565-1 for fixed installation)
Cable weight 87 kg/km
Outer sheath, material PUR
Material conductor insulation PP (Data)
PP (Power)
Conductor material Bare Cu litz wires
Insulation resistance ≥ 5 GΩ*km
Loop resistance ≤ 280.00 Ω/km (Data)
≤ 34.60 Ω/km (Power)
Working capacitance nom. 50 nF (per kilometer)
Wave impedance 100 Ω ±15 Ω (4 MHz ... 100 MHz)
Near end crosstalk attenuation (NEXT) 56.3 dB (at 4 МHz)
50.3 dB (at 10 MHz)
47.2 dB (at 16 MHz)
45.8 dB (at 20 МHz)
42.9 dB (at 31.25 МHz)
38.4 dB (at 62.5 МHz)
35.3 dB (at 100 MHz)
Attenuation 6 dB (at 4 МHz)
9.5 dB (at 10 MHz)
12.1 dB (at 16 MHz)
13.5 dB (at 20 МHz)
17.1 dB (at 31.25 МHz)
24.8 dB (at 62.5 МHz)
32 dB (at 100 MHz)
Shield attenuation ≥ 80 dB (30 MHz ... 125 MHz)
Differential impedance 100 Ω ±5 % (at 100 MHz)
Nominal voltage, cable ≤ 50 V (Peak value, not for high-power applications)
Test voltage Core/Core 1500 V (50 Hz, 1 min.)
Test voltage Core/Shield 1500 V (50 Hz, 1 min.)
Special properties Free of substances which would hinder coating with paint or varnish
Silicone-free
Flame resistance in acc. with UL 1581, section 1061
Halogen-free according to IEC 60754
in accordance with DIN VDE 0472 part 815
Resistance to oil according to IEC 60811-2-1
according to VDE 0282 Part 10
Other resistance Low adhesion
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)
-30 °C ... 70 °C (cable, flexible installation)
Back to top

Environmental Product Compliance

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

eCl@ss

eCl@ss 4.0 272607xx
eCl@ss 4.1 27260701
eCl@ss 5.0 27260701
eCl@ss 5.1 27259205
eCl@ss 6.0 27269202
eCl@ss 7.0 27449203
eCl@ss 8.0 27279218
eCl@ss 9.0 27060311
Back to top

ETIM

ETIM 4.0 EC002599
ETIM 5.0 EC001855
ETIM 6.0 EC001855
Back to top

UNSPSC

UNSPSC 6.01 31251501
UNSPSC 7.0901 31251501
UNSPSC 11 31251501
UNSPSC 12.01 31251501
UNSPSC 13.2 31251501
UNSPSC 19.0 31251501
Back to top

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback