Ferrule - AI-TWIN 2X 4 -12 OG - 1213204

The figure shows the version AI-TWIN 2 x 2,5 -10 BU

Ferrule, Sleeve length: 12 mm, Length: 23 mm, Color: orange

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Different versions of the individual TWIN ferrules can be selected for specific applications
  • The TWIN ferrules provide a practical way of crimping two conductors in one ferrule
  • These special ferrules allow chain bridges to be set up with ease

Key Commercial Data

Orderkey 1213204
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4055626280844
Weight per Piece (excluding packing) 0.490 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback