Crimping pliers - CRIMPFOX-CX 5,41-M - 1212712

The figure shows a version of the article

Crimping pliers, compact pliers, coaxial connectors, 0.7 mm, 1.07 mm, 1.69 mm, 3.25 mm, 4.52 mm, 5.41 mm, six marked die stations, unlockable pressure lock, lateral entry, hex crimp

Price:

Overview

Technical data

Downloads

Your advantages

  • Crimping pliers for processing coaxial connectors
  • Unlockable pressure lock
  • Lateral conductor entry

Key Commercial Data

Orderkey 1212712
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 403 (C-5-2015)
GTIN 4046356857611
Weight per Piece (excluding packing) 618.300 g
Custom tariff number 82032000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback