DIN rail perforated - NS 35/ 7,5 PERF 2M NZ REF CUT - 1210239

DIN rail perforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Steel, galvanized, length: 2000 mm, color: silver

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1210239
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4046356528580
Weight per Piece (excluding packing) 660.000 g
Custom tariff number 72166190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback