DIN rail, unperforated - NS 15 UNPERF 250MM - 1207641

DIN rail, unperforated, Standard profile, width: 15 mm, height: 5.5 mm, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, length: 250 mm, color: silver

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1207641
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4046356365994
Weight per Piece (excluding packing) 999.000 g
Custom tariff number 72166190

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback