DIN rail perforated - NS 35/15 WH PERF(5,2X25)2000MM - 1206476

DIN rail perforated, Standard profile, width: 35 mm, height: 15 mm, similar to EN 60715, material: Steel, Galvanized, white passivated, length: 2000 mm, Hole size: 5.2 x 25 mm, color: silver

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1206476
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 533 (C-3-2019)
GTIN 4017918170899
Weight per Piece (excluding packing) 600.000 g
Custom tariff number 72166190

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback