Feed-through header - MCD 1,5/ 8-G1F-3,81 GY - 1182804

The figure shows a 10-pos. version with 20 contacts

PCB headers, number of positions: 8, pitch: 3.81 mm, color: gray, contact surface: Tin, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Conductor connection on several levels enables higher contact density
Logo

Key Commercial Data

Orderkey 1182804
Packing unit 50 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4063151220921
Weight per Piece (excluding packing) 19.240 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Visit us at Middle East Energy Exhibition 2020

Meet our experts at Stand H6.A10 at MEE 2020; the global energy platform.

MEE 2020
Click to find out more

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback