PCB connector - FKC 2,5/ 5-STF-5,08-BC GN21 - 1178248

The figure shows a 10-position version of the product

PCB connector, number of positions: 5, pitch: 5.08 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Screwable flange for superior mechanical stability
  • Can be combined with the MSTB 2,5 range
Logo

Key Commercial Data

Orderkey 1178248
Packing unit 100 pc
Minimum order quantity 2000 pc
Note Made to Order (non-returnable)
GTIN 4063151211868
Weight per Piece (excluding packing) 9.400 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Visit us at Middle East Energy Exhibition 2020

Meet our experts at Stand H6.A10 at MEE 2020; the global energy platform.

MEE 2020
Click to find out more

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback