Power cable - SAC-3P- 2,0-PUR/M12FSS PE - 1176842

Power cable, 3-position, PUR halogen-free, black, free cable end, on Socket straight M12, S-coded, cable length: 2 m, for AC current up to 16 A/230 V

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding

Key Commercial Data

Orderkey 1176842
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4063151209520
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback