SPT 2,5/ 2-H-5,0 MC BK/OG - 1176322

No picture available

PCB terminal block, pitch: 5 mm, number of positions: 2, color: multi-color, Pin layout: Linear double pinning, Solder pin [P]: 2.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1176322
Packing unit 100 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4063151207939
Weight per Piece (excluding packing) 2.650 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Visit us at Middle East Energy Exhibition 2020

Meet our experts at Stand H6.A10 at MEE 2020; the global energy platform.

MEE 2020
Click to find out more

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback