Printed-circuit board connector - SMSTB 2,5/ 4-ST BU BD:1-4 - 1171983

The figure shows a 10-position version of the product

PCB connector, number of positions: 4, pitch: 5 mm, color: blue, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Angled conductor connection enables operation and conductor connection from one direction
  • Low temperature rise, thanks to maximum contact force
Logo

Key Commercial Data

Orderkey 1171983
Packing unit 100 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4063151198336
Weight per Piece (excluding packing) 7.310 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Visit us at Middle East Energy Exhibition 2020

Meet our experts at Stand H6.A10 at MEE 2020; the global energy platform.

MEE 2020
Click to find out more

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback