Marking hose - WMS-OT HF 2,4 (EX4)RL - 1163116

Marking hose, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 1 ... 2.4 mm, lettering field size: 4 x 120000 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Non-shrinkable halogen-free marking sleeve on rolls, in an oval design, for marking conductors and cables.
  • The oval design and the large opening enable rapid fitting onto the conductor or cable
  • Through the use of the cutting or perforation unit, the marking sleeve can be cut to or perforated at the desired length (max. 1 m)

Key Commercial Data

Orderkey 1163116
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4063151173098
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 39173200

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback