Profile - UM-PRO 108 L23,4CM GY7035 BO - 1148713

The figure shows a version of the product

Press-drawn section housings, Basic profile, profile width (internal): 108 mm, length: 234 mm, color: light gray (7035)

Price:

Overview

Technical data

Downloads

Your advantages

  • Tailor-made housing length, can be cut to length with millimeter precision
  • Easy integration of large electronics components, thanks to the open design
  • Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
  • Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
  • High degree of flexibility, thanks to freely positionable covering hoods

Key Commercial Data

Orderkey 1148713
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4063151142612
Weight per Piece (excluding packing) 149.760 g
Custom tariff number 39169010

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Visit us at Middle East Energy Exhibition 2020

Meet our experts at Stand H6.A10 at MEE 2020; the global energy platform.

MEE 2020
Click to find out more

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback