Sensor/actuator cable - SAC-4P-M12MS/ 1,5-810/FR-3LR - 1131658

No picture available

Sensor/actuator cable, 4-position, Plug straight M12, coding: A, on Socket angled M12, coding: A, with 3 LEDs, cable length: 1.5 m, for robots and drag chains

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1131658
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4063151088200
Weight per Piece (excluding packing) 93.550 g
Custom tariff number 85444290