PCB terminal block - SPTA 1/20-3,5 GY - 1130837

The figure shows the 10-position version

PCB terminal block, nominal current: 9 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm², Number of rows: 1, Number of positions per row: 20, product range: SPTA 1/, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 65 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Angled connection enables multi-row arrangement on the PCB
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1130837
Packing unit 25 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4063151058494
Weight per Piece (excluding packing) 11.400 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback