PCB connector - TFKC 2,5/ 6-ST-5,08 BD:1-6 - 1130745

No picture available

PCB connector, color: black, contact surface: Tin, Number of positions per row: 6, product range: TFKC 2,5/..-ST, pitch: 5.08 mm, type of packaging: packed in cardboard

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1130745
Packing unit 50 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4063151060107
Weight per Piece (excluding packing) 13.500 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback