Sensor/actuator cable - SAC-8P- 0,3-PUR/M 8FR - 1130344

Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, cable length: 0.3 m

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Save space – with high-pos. connectors

Key Commercial Data

Orderkey 1130344
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4063151060015
Weight per Piece (excluding packing) 25.860 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback