Electronic housing - ME MAX 112,5 2-2 BUGY S1385 - 1127871

No picture available

DIN rail housing, Complete housing with metal foot catch, tall design, with vents, width: 112.5 mm, height: 99 mm, color: blue grey, cross connection: DIN rail connector (optional), number of positions cross connector: 5

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1127871
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4063151054687
Weight per Piece (excluding packing) 148.300 g
Custom tariff number 85389099