Mandatory sign - PML-M102 (D100) - 1014141

Mandatory sign, Sheet, blue, labeled: Wear safety goggles, Mounting type: Adhesive, Diameter: 100 mm, Lettering field: d: 100 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Stick-on mandatory signs, preprinted, with symbol
  • Suitable for indoor and outdoor use
  • The mandatory signs conform to the ISO 7010 international standard
  • Highly flexible, plasticized PVC labels which are ideal for uneven surfaces

Key Commercial Data

Orderkey 1014141
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
Catalog page Page 337 (C-5-2015)
GTIN 4046356783866
Weight per Piece (excluding packing) 19.570 g
Custom tariff number 39199080