Fuse modular terminal block - USIG BU - 0920122

The illustration shows a combination of versions USIG and ST1-SILED 24

Fuse modular terminal block,  without fuse plug, connection method: Screw connection, cross section: 0.5 mm²- 16 mm², AWG: 20 - 6, nominal current: 10 A, nom. voltage: 500 V, width: 10.2 mm, fuse type: G / 5 x 20 / 5 x 25 / 5 x 30 / 6.3 x 32, fuse type: Glass / ceramics / ..., mounting type: NS 35/7,5,  NS 35/15,  NS 32, color: blue

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 0920122
Packing unit 50 pc
Catalog page Page 400 (C-3-2015)
GTIN 4017918010140
Weight per Piece (excluding packing) 27.220 g
Custom tariff number 85369095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback