Thermomagnetic device circuit breaker - TMC 3 F1 122 8,0A - 0915234

The illustration shows version TMC 1 F1 100 1A

Thermomagnetic device circuit breaker, Number of positions: 3, Connection method: Screw connection, Cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, Nominal current: 8 A, Nominal voltage: 250 V, Width: 37.5 mm, Fuse type: Automatic device, Mounting type: DIN rail: 35 mm, Color: black

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 0915234
Packing unit 2 pc
Note Made to Order (non-returnable)
Catalog page Page 282 (CL-2002)
GTIN 4017918009915
Weight per Piece (excluding packing) 189.590 g
Custom tariff number 85363010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback