Electronic device circuit breaker - ECP-E3 4A - 0912044

The figure shows the ECP-E3 1A version

Electronic device circuit breaker, Number of positions: 1, Connection method: Screw connection, Width: 12.5 mm, Fuse type: Electronic, Fuse type: Automatic device, Mounting type: On base element, Color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Includes the advantages of current limitation
  • Output voltage of switched-mode power supply unit remains stable
  • Sufficient supply of all error-free load circuits
  • In addition, the ECP-E2 can be controlled remotely by the control input (12), e.g., by means of a PLC
  • Application - all aspects of the switched-mode power supply unit
  • Responds faster than switched-mode power supply unit to overload and short circuit

Key Commercial Data

Orderkey 0912044
Packing unit 5 pc
Catalog page Page 267 (C-6-2015)
GTIN 4046356144247
Weight per Piece (excluding packing) 42.920 g
Custom tariff number 85362010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback